Free ground shipping on orders of $150 at list prices only

Super Coach Pro 6, 6 qt. Backpack Vacuum w/ Pest Management Tool Kit

SKU: 107371

The lightweight design and articulating harness on this 6 quart ProTeam backpack vacuum provide added comfort as you clean, while the flexible hose provides an extended reach to prevent bending over as you vacuum. With a smaller footprint, this vac is easy to maneuver in tight spaces. Includes kit 103439: 17" two-piece, straight plastic wand (102361), vibrating upholstery tool (102399), mesh bag (102663), electronic cleaning kit (102684), 2½" dust brush (103089), 1¼" adapter cuff (103099), 13" curved chrome wand (103505), 24" crevice tool (Flexi-Clean) (103523), 24" to 40" chrome telescoping wand with button lock (106343), 10" multi-surface floor tool (106709) plus 2 filter bags (107314) and a 50' power cord, reducing the number of times you need to shift from one outlet to another. The quick-release latches allow for fast, convenient bag changes. Unsurpassed 3 year warranty. Use filter bags open collar #107314 or closed collar #107374.

Read more...
$935.00
Success Icon
Available

Features

  • Freedom of Movement - FlexFit articulating harness is responsive to the motion of the user's shoulders, back and hips - increasing comfort and reducing fatigue.
  • Triangular Shape - Conforms to the back for a closer fit - reduces accidental contact with walls and doorways.
  • Stay Cooler - Open weave harness allows any heat to dissipate.
  • Productive - Cleans carpets and hard surfaces without stirring up dust.
  • Easy Filter Bag Change - Quick-release, die cast latches improve filter compartment seal.
  • Filtration - Advanced filtration system captures and contains microscopic dust preventing them from being reintroduced back into the environment.
  • Electronic Cleaning Kit - Ability to clean electrical work within small spaces.
  • Pest Management Tool Kit - 17" two-piece straight plastic wand (102361), vibrating upholstery tool (102399), mesh bag (102663), electronic cleaning kit (102684), 2½" dust brush (103089), 1¼" adapter cuff (103099), 13" curved chrome wand (103505), 24" crevice tool (Flexi-Clean) (103523), 24" to 40" chrome telescoping wand with button lock (106343) and 10" multi-surface floor tool (106709)
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 years parts, labor and motor on vacuum, limited lifetime on molded body parts

Specifications

Product Weight
11.8 lb, 5.35 kg
Airflow (CFM)
153
Static Lift - in
91
Motor
1108 W/9.5 A/120 V
Decibel - dBA
69.7
Capacity
Dry Fit - 6 qt, 6.6 L
Certifications
UL Listed, CSA Listed, CRI Seal of Approval
Power Cord
50 ft (SKU:101678)
Filtration (sq. in)
ProLevel Filtration System with HEPA Media captures 99.63% @ 0.3-0.5 microns per ASTM F3150
Item Dimensions
10.125"x7.125"x18"
Hose Length (ft)
4
Intercept Micro Filter
107314
Micro Cloth Filter
834072
Foam Filter Media
510184
HEPA Media Filter
107315
Selling UOM
EA
UPC Code
693822073712 

What's in the Box

Image of what is included in the box of ProTeam Super Coach Pro 6, 6 quart backpack vacuum
  1. Hose - Professional-grade flexible hose for better maneuverability
  2. Super Coach Pro 6 Vacuum
  3. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  4. Intercept Micro Filter Bag - Extra 10 pack of paper filter bags
  5. Soft Dusting Brush - Gently removes dust and allergens
  6. Adapter Cuff - Connect tools to the hose
  7. Electronic Cleaning Kit - Ability to clean electrical work within small spaces
  8. Vibrating Upholstery Tool - Vibrating action combined with vacuum suction is ideal for cleaning mattresses
  9. Combination Floor Tool - 10 floor tool for carpet and hard surfaces
  10. Crevice Tool - 24 flexible crevice tool to reach tight spaces
  11. Two-Piece Wand - 17 Two-Piece straight plastic wand for extended reach
  12. Curved Wand - Curved chrome wand with lock button
  13. Telescoping Wand - Adjustable height for maximum comfort
  14. Storage Bag - Mesh bag to carry all the tools
  15. 50' Extension Cord - Plug in once and vacuum entire area
  16. Literature Kit - Owner's Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A