Free ground shipping on orders of $150 at list prices only

ProGuard 15 Gal. Commercial Wet/Dry Vacuum with Tool Kit and Front Mount Squeegee

SKU: 107359

Power and versatility are combined with innovation in the ProGuard 15 gallon wet/dry vacuum. The unique variable wheel pattern allows for increased maneuverability and improved productivity while offering the performance, filtration and durability you expect from a ProTeam vacuum. Comes standard with a 10' x 1.5" hose (107198), 56" two-piece, two-bend aluminum wand (101338), squeegee tool (107199), nylon brush floor tool (100623), crevice tool (100107PT), dust brush (100110). Use paper filter bags #107180, fine dust cartridge 107175, HEPA media cartridge 107176 and polypropylene screen filter 107177.

Read more...
$1,265.00
Success Icon
Available

Features

  • Durability - Mechanical float shut-off breaks down foam and protects motor from debris/damage.
  • Low Cost of Ownership - Ease of cleaning and filter maintenance.
  • Productive - Optional front mount squeegee provides fast floor stripper recovery and flood restoration applications.
  • Maneuverability - Variable swivel caster wheel pattern allows 360 degree or stair ready maneuverability. It takes 1/3 the effort to turn in center wheel configuration.
  • Front Mount Squeegee - Quick and convenient removal of water and for floor stripping applications.
  • Exclusive Qwik Lock Wet Filter - Mechanical float shut-off breaks down foam and protects motor from debris and moisture damage.
  • 3 year warranty on part and labor. 1 year warranty on motor. Limited lifetime warranty on molded body parts.

Specifications

Product Weight
68 lb, 31 kg
Airflow (CFM)
105
Static Lift - in
95
Motor
1380 W/9.5 A/120 V
Decibel - dBA
69
Capacity
Wet Fit - 15 gal, 56.8 L
Certifications
UL Listed, CSA Certified
Power Cord
50 ft (SKU:833432)
Filtration (sq. in)
3 Layer Fine Dust Cartridge, 1276 sq. in, Intercept Micro Filter, Optional, Wet Filter, 105 sq. in.
Filtration (sq. in)
39.9"x29.2"x41"
Hose Length (ft)
10
Drain Port
TRUE
UPC Code
693822073590 
Wet Filter
107177
Fine Dust Filter
107175
Selling UOM
EA

What's in the Box

Image of what is included in the box of ProTeam ProGuard 15, 15 gallon Wet/Dry Vacuum
Front Mount Squeegee, 10 ft. 1-1/2" hose, 2 piece wand, bristle floor tool, squeegee tool, crevice tool, dust brush, Wet Filter (107177), and Fine Dust Filter (107175)

Documents & Drawings

Reviews / Q&A