Free ground shipping on orders of $150 at list prices only

1.5 Inch Blower Tool and Hard Surface Tool w/ Nylon Brush Tool Kit

SKU: 107337

Cleaning hard floors is made simple with this nylon brush tool kit. Easily clean hard surfaces like tile, marble, vinyl, linoleum, wood and concrete with this kit. Includes a 14" hard surface tool with nylon brush (100623), 56" two-bend aluminum wand (101338), 17" crevice tool (100108), 3" dust brush (100110), blower tool (106993).

Read more...
$137.78
Success Icon
Available

Features

  • 14" Hard Floor Tool w/ Nylon Brush - Medium bristles that are best for floors without a high-gloss finish.
  • Two-Piece Wand - 56" two-piece, two-bend lightweight aluminum wand for extended reach.
  • 17" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
  • Blower Tool - Easily blow away unwanted debris.
  • 3" Dusting Brush - Gently removes dust and allergens from blinds, lampshades and other delicate surface.
  • Fits: MegaVac
  • 3" Dusting Brush - Gently removes dust and allergens from blinds, lampshades and other delicate surfaces.

Specifications

Product Weight
3.685 lb
Item Dimensions
31"x8.5"x3.125"
UPC Code
693822073378 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A