Free ground shipping on orders of $150 at list prices only

Hard Surface Nylon Brush w/ Two Piece Wand Tool Kit

SKU: 107336

Cleaning hard floors is made simple with this hard floor tool kit. Easily clean hard surfaces like tile, marble, vinyl, linoleum, wood and concrete. Kit includes a 14" hard surface tool with nylon brush (100623), 56" two-piece, two-bend aluminum wand (101338), 28" crevice tool (100109PT) and 3" dust brush (100110).

Read more...
$157.95
Success Icon
Available

Features

  • 14" Hard Floor Tool w/ Nylon Brush - Medium bristles that are best for floors without a high-gloss finish.
  • Two-Piece Wand - 56" two-piece, two-bend lightweight aluminum wand for extended reach.
  • 28" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
  • Coupling Style - 1.5 " Nut Coupling

Specifications

Product Weight
3.59 lb
Item Dimensions
30.75"x8.5"x3.375"
UPC Code
693822073361 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A