Free ground shipping on orders of $150 at list prices only

Super Coach Pro 10, 10 qt. Backpack Vacuum w/ Hard Surface Tool w/ Scalloped & Flat Felt Brush Tool Kit

SKU: 107306

Maintain carpets in large buildings with this 10 quart backpack vacuum cleaner. The triangular shape offers a comfortable fit while making it easy to vacuum in confined spaces. An open-weave harness keeps you cool as you clean, and the articulating design provides a full range of movement. Includes kit 101829: 14" hard surface tool with scalloped & Flat felt brush (106194), 56" two-piece, two-bend aluminum wand (101338), 28" crevice tool (100109PT), 3" dust brush (100110) plus 2 filter bags (107313) and a 50' power cord, reducing the number of times you need to shift from one outlet to another. The quick-release latches allow for fast, convenient bag changes. Unsurpassed 3 year warranty. Use filter bags open collar #107313.

Read more...
$740.00
Success Icon
Not Available

Features

  • Freedom of Movement - FlexFit articulating harness is responsive to the motion of the user's shoulders, back and hips - increasing comfort and reducing fatigue.
  • Triangular Shape - Conforms to the back for a closer fit - reduces accidental contact with walls and doorways.
  • Stay Cooler - Open weave harness allows any heat to dissipate.
  • Productive - Cleans hard surfaces without stirring up dust.
  • Easy Filter Bag Change - Quick-release, die cast latches improve filter compartment seal.
  • Filtration - Advanced filtration system captures and contains microscopic dust preventing them from being reintroduced back into the environment.
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 years parts, labor and motor on vacuum, limited lifetime on molded body parts

Specifications

Product Weight
12.5 lb, 5.67 kg
Airflow (CFM)
153
Static Lift - in
91
Motor
1108 W/9.5 A/120 V
Decibel - dBA
69.7
Capacity
Dry Fit - 10 qt, 11 L
Certifications
UL Listed, CSA Listed, CRI Seal of Approval
Power Cord
50 ft (SKU:101678)
Filtration (sq. in)
ProLevel Filtration System with HEPA Media captures 99.84% @ 0.3-0.5 microns per ASTM F3150
Item Dimensions
10.125"x7.125"x23"
Hose Length (ft)
4
Intercept Micro Filter
107313
Micro Cloth Filter
834000
Foam Filter Media
510184
HEPA Media Filter
107315
Selling UOM
EA
UPC Code
693822073064 

What's in the Box

Image of what is included in the box of ProTeam Super Coach Pro 10, 10 quart backpack vacuum
  1. Hose - Professional-grade flexible hose for better maneuverability
  2. Super Coach Pro 10 Vacuum
  3. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  4. Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
  5. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  6. Hard Floor Tool - Felt brush with one scallop side and one flat side ideal for hardwood floors
  7. Two-Piece Wand - Lightweight aluminum wand for extended reach
  8. 50' Extension Cord - Plug in once and vacuum entire area
  9. Literature Kit - Owners Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A