Free ground shipping on orders of $150 at list prices only

Xover Performance Floor Tool w/ 1.25 inch Adapter

SKU: 107291

This 14" tool transitions effortlessly from hard floors to carpets and under furniture with ease. The wider mouth opening that picks up large debris, and the shoe brush allows for carpet agitation for enhanced soil removal. Ideal for commercial, medium pile carpet and durable flooring. Provides better performance of soil removal due to the agitation of the carpet. Measures 14" in width and has an adapter on the end to fits a 1.25" diameter wand.

Read more...
$91.16
Success Icon
Available

Specifications

Product Weight
0.75 lb
Item Dimensions
14"x2.5"x6.75"
UPC Code
693822072913 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A