Free ground shipping on orders of $150 at list prices only

Xover Performance Floor Tool w/ Adapter Tool Kit

SKU: 107290

Cleaning versatility is unmatched with the Xover Performance floor tool kit, with adapter . This kit comes complete with a Xover Performance floor tool with 1½" Adapter (107291), 24" to 40" chrome telescoping wand with button Lock (106343), 13" crevice tool (103086), 5½" upholstery tool with removable brush (103087), 2½" dust brush, rectangular 90/180° swivel (103089). Transition effortlessly from hard floors to carpets, gliding into corners and under furniture with ease.

Read more...
$155.76
Success Icon
Available

Features

  • 14" Xover Performance Multi-Surface Tool - Ideal for commercial, medium pile carpet and durable flooring. Provides better performance of soil removal due to the agitation of the carpet.
  • 13" Crevice Tool - Perfect for deep cleaning around corners and tight spaces..
  • 5.5" Upholstery Tool - An all-purpose tool ideal for seating.
  • Fits: GoCartVac

Specifications

Product Weight
3.495 lb
Item Dimensions
30.75"x8.75"x3.375"
UPC Code
693822072906 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A