Free ground shipping on orders of $150 at list prices only

ProGuard LI 3 Battery Assembly

SKU: 107496

This 18V lithium ion battery runs for approximately 14 minutes and charges in approximately 60 minutes. Only charge with battery charger 107656. For use with the ProGuard LI 3 gallon wet/dry vacuum.

Read more...
$184.46
Success Icon
Available

Features

  • Fits - ProGuard LI 3
  • Fits: ProGuard LI 3 Cordless
  • 1 year warranty on battery

Specifications

Product Weight
1.815 lb
Battery Type
Lithium Ion
Approx. Runtime
11 minutes
Approx. Charge Time
30 minutes
Item Dimensions
6"x3.25"x3.625"
UPC Code
693822074962 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A