Free ground shipping on orders of $150 at list prices only

1.5 Inch Blower Tool and Xover Performance Tool Kit

SKU: 107160

Power through the toughest industrial and construction clean up jobs with this vacuum tool kit. This kit comes complete with a Xover Performance floor tool (107015), 56" two-bend aluminum wand (101338), 17" crevice tool (100108), 3" dust brush (100110), blower tool (106993). Transition effortlessly from hard floors to carpets, gliding into corners and under furniture with ease.

Read more...
$137.78
Success Icon
Not Available

Features

  • 14" Xover Performance Multi-Surface Tool - Ideal for commercial, medium pile carpet and durable flooring. Provides better performance of soil removal due to the agitation of the carpet.
  • Two-Piece Wand - 56" two-piece, two-bend lightweight aluminum wand for extended reach.
  • 17" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
  • Blower Tool - Easily blow away unwanted debris.
  • 3" Dusting Brush - Gently removes dust and allergens from blinds, lampshades and other delicate surface.
  • Fits: MegaVac

Specifications

Item Dimensions
31"x8.375"x3.5"
UPC Code
693822071602 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A