Free ground shipping on orders of $150 at list prices only

1.5 Inch Blower Tool and Xover Multi-Surface Tool Kit

SKU: 107159

Cleaning versatility is unmatched with the Multi-Surface Tool Kit. This kit comes complete with a Xover floor tool (107016), 56" two-bend aluminum wand (101338), 17" crevice tool (100108), 3" dust brush (100110) and blower tool (106993). Transition effortlessly from hard floors to carpets, gliding into corners and under furniture with ease.

Read more...
$137.78
Success Icon
Available

Features

  • 14" Xover Multi-Surface Tool - Improved suction performance and design for ease of use. Designed for low-pile commercial carpet and non-delicate hard floor finishes.
  • Two-Piece Wand - 56" two-piece, two-bend lightweight aluminum wand for extended reach.
  • 17" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
  • Blower Tool - Easily blow away unwanted debris.
  • 3" Dusting Brush - Gently removes dust and allergens from blinds, lampshades and other delicate surface.
  • Fits: MegaVac

Specifications

Product Weight
3.5 lb
Item Dimensions
32"x8"x4"
UPC Code
693822071596 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A