Image for ProVac CN 10 qt. Canister Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit from ProTeam
???PD_NAME???

ProVac CN 10 qt. Canister Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit

SKU: 107154
Tool Kit
Availability
Price
$589.00

The ProVac CN designed with a 10-quart capacity, on-board accessory tool kit and streamlined design allow for maximum cleaning efficiencymore than twice as fast as a comparable upright. This commercial canister vacuum comes complete with the Xover Multi-Surface Telescoping Wand Tool Kit.

    With the same durable construction found in all ProTeam vacuums, this high performance speed canister is the perfect solution for increasing productivity.  
  • Productive -
    Easily clean both carpets and hard floors as well as under and around furniture.
  • Large Capacity -
    Maximum cleaning ability with a filter capacity three times the size of standard uprights. 
  • 14" Xover Multi-Surface Tool -
    All-in-one tool for low-pile carpets and hard surfaces.
Image of what is included in the box of ProTeam's ProVac CN, 10 qt. Canister Vacuum
1. Hose– Professional-grade flexible hose for better maneuverability
2. ProVac CN Canister Vacuum
3. Intercept Micro Filter Bag (2) – Paper filter bag to capture dust
4. Soft Dusting Brush – Gently removes dust and allergens off of blinds, furniture and lampshades
5. Upholstery Tool – An all-purpose tool ideal for furniture
6. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
7. Xover Floor Tool – All-in-one tool for low-pile carpets and hard surfaces (not recommended for high pile carpets and delicate wood floors)
8. Telescoping Wand – Adjustable height for maximum comfort
9. 50’ Extension Cord – Plug in once and vacuum entire area
10. Literature Kit – Owners Manual & Quick Start Poster

Specifications for the ProVac CN 10 qt. Canister Vacuum w/ Xover Multi-Surface Telescoping Wand Tool Kit:

Weight - lb. or kg 12, 5.44
Airflow - CFM 150
Static Lift - in. 100
Power - Watts 1188
Amperage 9.9
Voltage 120
Decibel - dBA 66
Dry Fit - qt. or L 10, 11
Filtration Four Level Filtration: 1045 sq. in. total area
Power Cord - ft. 50
Hose Length - ft. 6.5
Additional Options 102761 (High Filtration Disc)
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification TV SD America Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No. 243)
CRI Seal of Approval Yes
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 16.5
Item Length - in. 20
Item Length - in. 20
Item Width - in. 12
Wand 106290
Crevice Tool 100108
Dust Brush 100110
Upholstery Tool 100115
Extension Cord 101678
Intercept Micro Filter 104544
Micro Cloth Filter 103115
Foam Filter Media 101949
Exhaust and Sound Muffler 103123
Unit of Measurement - EA PK SET EA