Free ground shipping on orders of $150 at list prices only

ProBlitz Airmover

SKU: 107132

Maximum airflow and low amp draw combine to make the ProBlitz Airmover a great choice for carpet cleaners and restoration contractors alike. With 3 fan speeds and 3 operating positions, this airmover tackles every air circulation requirement with ease. Unsurpassed 3 year warranty.

Read more...
$375.00
Success Icon
Available

Features

  • Prevention - Prevent permanent damage to flooring with 3 fan speeds.
  • Flexibility - Three operating positions to direct air where you need it.
  • Stackable - Convenient storage.
  • Quiet - Operate without disruption.
  • 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.

Specifications

Product Weight
28 lb, 12.7 kg
Airflow (CFM)
2200 (Max)
Motor
360 W/2.4 (Low), 2.7 (Medium), 3.0 (High) A/120 V
Decibel - dBA
63 (Low) | 65 (Medium) | 66 (High)
Drying Position
Three - 0, 45 & 90 degree
Certifications
UL Listed, CSA Listed
Power Cord
30 ft (SKU:833675)
Item Dimensions
16.5"x20"x19.5"
UPC Code
693822071329 
Selling UOM
EA

What's in the Box

Image of what is included in the box of ProTeam ProBlitz AirMover
  1. Extension Cord - 30' cord to reach ideal air mover placement
  2. ProBlitz AirMover
  3. Owner's Manual

Documents & Drawings

Reviews / Q&A