Free ground shipping on orders of $150 at list prices only

ProGuard 15 Wet/Dry Vacuum with Tool Kit

SKU: 107130

Power and versatility are combined with innovation in this 15 gallon wet/dry vacuum. The unique variable wheel pattern allows for increased maneuverability and improved productivity offering performance, filtration and durability. Include kit 107187: 56" two-piece, two-bend aluminum wand (101338), squeegee tool (107199), nylon brush floor tool(100623), crevice tool (100107PT), dust brush (100110). Unsurpassed 3 year warranty. Use paper filter bags #107180, fine dust cartridge 107175, HEPA media cartridge 107176 and polypropylene screen filter 107177.

Read more...
$1,025.00
Success Icon
Available

Features

  • Durability - Mechanical float shut-off breaks down foam and protects motor from debris/damage.
  • Low Cost of Ownership - Ease of cleaning and filter maintenance.
  • Productive - Optional front mount squeegee provides fast floor stripper recovery and flood restoration applications.
  • Exclusive Qwik Lock Wet Filter - Mechanical float shut-off breaks down foam and protects motor from debris and moisture damage.
  • Maneuverability - Variable swivel caster wheel pattern allows 360 degree or stair ready maneuverability. It takes 1/3 the effort to turn in center wheel configuration.
  • 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.

Specifications

Product Weight
68 lb, 31 kg
Airflow (CFM)
105
Static Lift - in
95
Motor
1380 W/9.5 A/120 V
Decibel - dBA
69
Capacity
Wet Fit - 15 gal, 56.8 L
Certifications
UL Listed, CSA Listed
Power Cord
50 ft (SKU:833432)
Filtration (sq. in)
3 Layer Fine Dust Cartridge, 1276 sq. in, Intercept Micro Filter, Optional, Wet Filter, 105 sq. in.
Filtration (sq. in)
21.5"x30"x41.25"
Hose Length (ft)
10
Drain Port
TRUE
UPC Code
693822071305 
Wet Filter
107177
Fine Dust Filter
107175
Selling UOM
EA

What's in the Box

Image of what is included in the box of ProTeam ProGuard 15, 15 gallon Wet/Dry Vacuum
  1. Hose - 10-foot flexible hose for better maneuverability
  2. ProGuard 15 Wet/Dry Vacuum
  3. Fine Dust Filter - 3-layer fine dust filter to capture dust
  4. Wet Filter - For large amounts of liquid pickup
  5. Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
  6. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  7. Squeegee - Quick and convenient removal of water
  8. Hard Floor Tool - Nylon brush bristle tool for hard surfaces
  9. Two-Piece Wand - Attach to hose for extended reach
  10. 50' Extension Cord - Plug in once and vacuum entire area
  11. Literature Kit - Owners Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A