Free ground shipping on orders of $150 at list prices only

ProGuard 4 Portable Wet/Dry Vacuum with Tool Kit

SKU: 107128

Power and versatility come together in the portable ProGuard 4 Wet Dry Vacuum. The 4-gallon tank size makes this wet dry shop vacuum cleaner perfect for emergency spills, detail cleaning, and portable job site maintenance.This wet dry vac features a powerful, 1080-watt, 9-amp motor that produces an airflow of 142 CFM and 51-inch static lift. At only 12 pounds, this wet and dry vacuum cleaner is easy to transport and carry. An ergonomic handle and smooth caster wheels provide even more mobility. This wet dry vacuum cleaner features a long, 20-foot power cord to provide plenty of reach. The patented Quick Lock Fine Dust Filter allows for easy filter removal and replacement. The ProGuard 4 wet dry vacuum cleaner includes a 10-foot x 1-1/2-inch dry wet vacuum hose, 2-piece ProTeam vacuum wand, master tool adapter with carpet, bristle and squeegee inserts, crevice tool, dust brush and claw nozzle.For more than 25 years, ProTeam has designed vacuums with durability and quality in mind. ProTeam wet dry vacuums are low maintenance, long lasting, and feature meticulous workmanship and the finest materials available. Because of its uncompromising quality, ProTeam covers this wet and dry vacuum cleaner with a 3-year warranty on parts and labor, 1-year warranty on motor and a lifetime warranty on molded body parts. Includes kit 107184: Ext. handle curved (107188), ext. handle straight (107190), master floor tool (107189), carpet Insert (107191), floor brush Insert (107192), squeegee Insert (107193), crevice tool (107194), dust brush (107195), claw nozzle (107196). 3 year warranty on parts an labor. Use filter 107182 or the fine dust cartridge filter 107178.

Read more...
$345.00
Success Icon
Not Available

Features

  • Ergonomic - Handheld design offers a convenient alternative to larger, cumbersome vacuums.
  • Mobile - Four swivel casters provide easy 360 degree mobility.
  • Captures Particles - Three-layer fine dust cartridge filter captures everyday debris plus drywall and sawdust particles.
  • Versatile - Heavy duty commercial tools are included for all wet/dry vacuum applications.
  • 3 year warranty on part and labor. 1 year warranty on motor. Limited lifetime warranty on molded body parts.

Specifications

Product Weight
12 lb, 5.5 kg
Airflow (CFM)
142
Static Lift - in
51
Motor
1080 W/9 A/120 V
Decibel - dBA
76
Capacity
Wet Fit - 4 gal, 15.1 L
Certifications
UL Listed, CSA Listed
Power Cord
20 ft (SKU:829719-4)
Filtration (sq. in)
3 Layer Fine Dust Cartridge, 903 sq. in., Intercept Micro Filter, Optional, 814 sq. in.
Item Dimensions
14"x18"x16"
Hose Length (ft)
10
UPC Code
693822071282 
Fine Dust Filter
107178
Selling UOM
EA

What's in the Box

Image of what is included in the box of ProTeam ProGuard 4, 4 gallon Wet/Dry Vacuum
  1. Hose - 10-foot flexible hose for better maneuverability
  2. ProGuard 4 Wet/Dry Vacuum
  3. Extension Cord - Plug in once and vacuum entire area
  4. Fine Dust Filter 3-layer fine dust filter to capture dust
  5. Claw Nozzle - Ideal for upholstery and carpets
  6. Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
  7. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  8. Master Tool Adapter - Connects to the wand to allow carpet, hard floor tool and squeegee inserts
  9. Two-Piece Wand - Attach to hose for extended reach
  10. Owners Manual

Documents & Drawings

Reviews / Q&A