Free ground shipping on orders of $150 at list prices only

Xover Multi-Surface Two-Piece Wand Tool Kit

SKU: 107098

Cleaning versatility is unmatched with this multi-surface tool and two-piece wand. The kit includes a 14" Xover floor tool (107016), two-piece wand Kit (101338), 17" crevice tool (100108), 3" dust brush (100110), 5" upholstery tool (100115). Transition effortlessly from hard floors to carpets, gliding into corners and under furniture with ease.

Read more...
$137.78
Success Icon
Available

Features

  • 14" Xover Multi-Surface Tool - Improved suction performance and design for ease of use. Designed for low-pile commercial carpet and non-delicate hard floor finishes.
  • Two-Piece Wand - 56" two-piece, two-bend lightweight aluminum wand for extended reach.
  • 17" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
  • Coupling Style - 1.5" Nut Coupling

Specifications

Product Weight
3.65 lb
Item Dimensions
31"x8.25"x3.5"
UPC Code
693822070988 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A