Free ground shipping on orders of $150 at list prices only

14 in. x 1.5 in. Xover Multi-Surface Floor Tool

SKU: 107016

This tool transitions effortlessly from hard floors to carpets, gliding into corners and under furniture with ease. With wider mouth opening that picks up large debris, and the shoe brush allows for carpet agitation for enhanced soil removal. Improved suction performance and design for ease of use. Designed for low-pile commercial carpet and non-delicate hard floor finishes. Measures 14" in width and fits a 1.5" diameter wand.

Read more...
$69.69
Success Icon
Available

Features

  • Ease of Use - All in one floor tool for low pile carpet.
  • Productive - Easily glides over carpet and durable hard surfaces.
  • Versatile - One tool for multiple flooring surfaces.
  • 14-inch multi-surface tool transitions seamlessly from commercial, low pile carpet to hard floors; glides into corners and under furniture with ease.
  • Innovative design features a wider mouth opening ideal for picking up larger pieces of dirt and debris.
  • Handy shoe brush feature allows for carpet agitation and deep-down soil removal
  • Sturdy commercial grade tools.

Specifications

Product Weight
16.73 lb
Item Dimensions
14.125"x2.25"x3.875"
UPC Code
693822070162 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A