Free ground shipping on orders of $150 at list prices only

1.5 Inch Blower Tool and Hard Surface Tools Kit

SKU: 106984

Power through the toughest industrial and construction clean up jobs with this hard floor tool kit. The kit includes a hard surface tool w/scalloped felt brush (100144), a hard surface tool w/ horse hair & nylon blend bristles (100614), 56"two-bend aluminum wand (101338), 17" crevice tool (100108), 3" dust brush (100110), Blower tool (106993). Add the right tool to your vacuum and produce even better results for your cleaning application.

Read more...
$208.50
Success Icon
Available

Features

  • 14" Hard Floor Tool w/ Horse Hair & Nylon Blend Brush - Softer bristles with less chance to scratch for any surface where scratching may be an issue.
  • 14" Hard Floor Tool w/ Scalloped and Flat Felt Brush - Soft but firm material which provides good abrasion resistance that is recommended for hardwood and high polished finishes.
  • Two-Piece Wand - 56" two-piece, two-bend lightweight aluminum wand for extended reach.
  • Blower Tool - Easily blow away unwanted debris.
  • 3" Dusting Brush - Gently removes dust and allergens from blinds, lampshades and other delicate surface.
  • Coupling Style - 1.5" Nut Coupling
  • Fits: MegaVac

Specifications

Product Weight
4 lb
Item Dimensions
31"x8.5"x3.125"
UPC Code
693822069845 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A