Free ground shipping on orders of $150 at list prices only

AviationVac 1.5" Tool Kit

SKU: 106502

Tailored to for cleaning in the transportation industry. This Aviation Vac Tool Kit comes complete with a 3" horsehair dust brush (100110), 17" crevice tool (100108), 49" aluminum one-piece, two-bend wand (106293), 5" upholstery tool (100115), 12" aluminum gulper floor tool (100155). This kit comes with all the essential tools to make cleaning in the transportation industry a simple task.

Read more...
$185.44
Success Icon
Available

Features

  • One-Piece Wand - 49" one-piece lightweight aluminum wand for extended reach.
  • 13" Crevice Tool - Perfect for deep cleaning around corners and tight spaces..
  • 5" Upholstery Tool - An all-purpose tool ideal for seating.
  • Fits - AviationVac; Coupling Style - 1.5" Nut Coupling
  • Fits: AviationVac

Specifications

Product Weight
4.6 lb
Item Dimensions
31"x8.5"x3.125"
UPC Code
693822065021 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A