Free ground shipping on orders of $150 at list prices only

49" One-Piece, Two-Bend Aluminum Wand w/ Aluminum Coupling

SKU: 106293

A great addition to any ProTeam backpack vacuum, this 1.5" x 49" lightweight two-bend wand comes complete with aluminum couplings. Wands are an essential part of a ProTeam vacuum. With a variety of uses, this wand will deliver versatility, durability and mobility.

Read more...
$92.50
Success Icon
Available

Features

  • Versatile - Expand the versatility of your ProTeam commercial vacuum with the right wand for the right application.
  • Durable - ProTeam wands are constructed to last, ensuring you get the most productivity out of your equipment.
  • Lightweight - ProTeam wands are lightweight by design, making it easy to clean the toughest messes.
  • Coupling Style - 1.5" Nut Coupling

Specifications

Product Weight
1.36 lb, 0.61 kg
Item Dimensions
49"x1.5"x1.5"
UPC Code
693822062938 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A