Free ground shipping on orders of $150 at list prices only

15" Hard Surface Sidewinder Floor Tool w/ Nylon Brush

SKU: 106246

Keep your hardwood floors free from dirt and debris with the 15" hard floor tool. It features a nylon brush at the end that ideally picks up fine dust particles from walls, ceilings, corners, baseboards, vents, fans and moldings. It is perfect for dusting the difficult-to-reach places to keep them free from dirt. Measures 15" x 1.5". Use with 105693 or 105695 wands.

Read more...
$77.50
Success Icon
Available

Features

  • Fits: 1.5" Friction Fit Wand (105693 or 105695)

Specifications

Product Weight
0.61 lb
Item Dimensions
15.25"x2.125"x6.125"
UPC Code
693822062464 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A