Free ground shipping on orders of $150 at list prices only

MegaVac 10 Qt. Commercial Backpack Vacuum with Blower Tool and Hard Surface Horse Hair & Nylon Blend Brush Tool Kit

SKU: 105896

The MegaVac backpack vacuum powers through the toughest industrial and construction clean up jobs. Featuring a powerful motor and a 10 quart filter capacity, this backpack vacuum provides superior efficiency and uninterrupted performance. Comes complete hard surface tool with horse hair and nylon blend brush (100614), 56" two-bend aluminum wand (101338), 17" crevice tool (100108), 3" dust brush (100110), blower tool (106993), 2 filter bags (100331), and a 50' power cord. Unsurpassed 3 year warranty. Use filter bags open collar 100331 or closed collar #100291.

Read more...
$760.00
Success Icon
Not Available

Features

  • 2-in-1 - Converts to a blower in two easy steps without additional parts or accessories.
  • Ergonomic - Utilizes mountaineering-style backpack technology to carry the vacuum comfortably and ergonomically across the hips.
  • Durability - Built tough and built to last, comes with an unmatched warranty.
  • Filtration - Advanced filtration system captures and contains microscopic dust preventing them from being reintroduced back into the environment.
  • Filtration - Advanced filtration system captures and contains microscopic dust preventing them from being reintroduced back into the environment.
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.

Specifications

Product Weight
11 lb, 4.99 kg
Airflow (CFM)
150
Static Lift - in
100
Motor
1188 W/9.9 A/120 V
Decibel - dBA
66
Capacity
Dry Fit - 10 qt, 11 L
Certifications
UL Listed, CSA Listed, CRI Seal of Approval
Power Cord
50 ft (SKU:101678)
Filtration (sq. in)
Four Level Filtration: 1136 sq. in. total area
Filtration (sq. in)
8.5"x8.5"x27"
Hose Length (ft)
4
UPC Code
693822058962 
Intercept Micro Filter
100331
Micro Cloth Filter
100565
Foam Filter Media
100343
Selling UOM
EA

What's in the Box

Image of what is included in the box of ProTeam MegaVac, 6 qt. Backpack Vacuum
  1. Hose - Professional-grade flexible hose for better maneuverability
  2. MegaVac Backpack Vacuum
  3. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  4. Soft Dusting Brush - Gently removes dust and allergens off of blinds, furniture and lampshades
  5. Blower Tool - Blow unwanted debris such as leaves on a front entrance or porch
  6. Crevice Tool - Perfect for deep cleaning around corners and tight spaces
  7. Hard Floor Tool - Horse hair and nylon blend soft bristles ideal for delicate surfaces
  8. Two-Piece Wand -Lightweight aluminum wand for extended reach
  9. 50' Extension Cord - Plug in once and vacuum entire area
  10. Literature Kit - Owners Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A