Free ground shipping on orders of $150 at list prices only

Hard Surface Tool w/ Horse Hair and Nylon Brush Blend Tool Kit

SKU: 105891

Cleaning hard floors is made simple with our Horse Hair and Nylon Brush Blend Hard Floor Tool Kit. This kit comes complete with a 14" hard surface tool with horse hair and nylon brush blend (100614), two-bend aluminum wand (101338), 28" crevice tool (100109PT), 3" dust brush (100110). Add the right tool to your vacuum and produce even better results for your cleaning application.

Read more...
$157.95
Success Icon
Available

Features

  • 14" Hard Floor Tool w/ Horse Hair and Nylon Brush Blend - Softer bristles with less chance to scratch for any surface where scratching may be an issue.
  • Two-Piece Wand - 56" two-piece, two-bend lightweight aluminum wand for extended reach.
  • 28" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
  • Coupling Style - 1.5" Nut Coupling

Specifications

Product Weight
3.5 lb
Item Dimensions
31"x8.25"x3.25"
UPC Code
693822058917 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A