Free ground shipping on orders of $150 at list prices only

59" Two-Piece Friction Fit Aluminum Sidewinder Straight Wand

SKU: 105693

A great addition to any ProTeam backpack vacuum, this two-piece lightweight aluminum wand is great for everyday cleaning. This wand is split in two equal parts to provide versatility when vacuuming. The friction fit design keeps the wand and tool locked in place while using and makes it easy to dismantle for easy storage. To be used with any of ProTeam's friction fit attachment tools. Diameter is 1.5".

Read more...
$97.29
Success Icon
Available

Features

  • Versatile - Expand the versatility of your ProTeam commercial vacuum with the right wand for the right application.
  • Durable - ProTeam wands are constructed to last, ensuring you get the most productivity out of your equipment.
  • Lightweight - ProTeam wands are lightweight by design, making it easy to clean the toughest messes.
  • Coupling Style - 1.5" Friction Fit

Specifications

Product Weight
1.32 lb, 0.59 kg
Item Dimensions
59"x1.5"x1.5"
UPC Code
693822056937 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A