Image for Sierra 6 qt. Backpack Vacuum w/ Commercial Power Nozzle Tool Kit from ProTeam
???PD_NAME???

Sierra 6 qt. Backpack Vacuum w/ Commercial Power Nozzle Tool Kit

SKU: 103242
Tool Kit
Availability
Price
$949.00

The Sierra packs commercial power in a backpack vacuum weighing only 10 lbs. for residential use. This unit comes complete with Commercial Power Nozzle Tool Kit.

    Mid-size capacity and low profile design is ideal for vacuuming smaller areas. With power nozzle attachment, the Sierra is a favorite of commercial maid services everywhere.
  • Performance -
    A high-powered motor combines with Four Level Filtration trap more dust with less downtime.
  • Productive -
    Backpack vacuums are proven to clean more area in less time and with less operator fatigue.
  • Ergonomic -
    Utilizes mountaineering-style backpack technology to carry the vacuum comfortably and ergonomically across the hips.
  • Versatile -
    Sized for any cleaning professional.
  • Power Nozzle
    Offers a 12" cleaning path, perfect for various carpet heights.
Image of what is included in the box of ProTeam Sierra, 6 qt. Backpack Vacuum
1. Hose – Professional-grade flexible hose for better maneuverability
2. Sierra Backpack Vacuum
3.Intercept Micro Filter Bag (2) – Paper filter bag to capture dust
4. Soft Dusting Brush – Gently removes dust and allergens off of blinds, lampshades and furniture
5. Crevice Tool – Perfect for deep cleaning around corners and tight spaces
6. Upholstery Tool – An all-purpose tool ideal for seating
7. Power Nozzle – Offers a 12" cleaning path, perfect for various carpet heights
8. Two-Piece Wand – Two-Piece lightweight wand for extended reach
9. Gas Pump Handle w/ Electrified Hose – Easily turn on/off the power nozzle for efficient cleaning
10. 50’ extension cord – Plug in once and vacuum entire area
11.Literature Kit – Owners Manual & Quick Start Poster

Specifications for the Sierra 6 qt. Backpack Vacuum w/ Commercial Power Nozzle Tool Kit:

Weight - lb. or kg 10, 4.5
Airflow - CFM 125
Static Lift - in. 79
Power - Watts 744
Amperage 6.2
Voltage 120
Decibel - dBA 68
Dry Fit - qt. or L 6, 6.6
Filtration Four Level Filtration: 701 sq. in.
Power Cord - ft. 50
Hose Length - ft. 4.5
Additional Options 101220 (High Filtration Disc)
Warranty 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.
Certification TV SD America Listed to US and Canadian Safety Standards (UL 1017/CSA C22.2 No. 243)
CRI Seal of Approval Yes
CRI Rating Certified Gold
American Lung Association Partnership Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products. 
Item Height - in. 22.5
Item Width - in. 11
Item Depth - in. 8
Power Nozzle 105879
Wand 106053
Electrified Hose 105880
Crevice Tool 103086
Dust Brush 103089
Upholstery Tool 103087
Extension Cord 101678
Intercept Micro Filter 103227
Micro Cloth Filter 102063
Foam Filter Media 100343
Exhaust and Sound Muffler 102510
Unit of Measurement - EA PK SET EA