Free ground shipping on orders of $150 at list prices only

Static-Dissipating Hose w/Cuffs (Black) 1.25 inch, 54 inches in length

SKU: 103237

Replacement static-dissipating vacuum hose with cuffs fits 1.25" hoses. Fits AviationVac, GoFree Flex Pro II. For commercial use. Clean like a pro with ProTeam Vacuums.

Read more...
$38.68
Success Icon
Available

Features

  • Static-dissipating hose with cuffs. Fits 1.25 inch hose. Is 54 inches in length.
  • One 90-degree adapter and one straight adapter with two cuffs.
  • 54 in. in length
  • Replace worn parts and keep your vacuum in good working order
  • Fits: AviationVac, GoFree Flex Pro II

Specifications

Product Weight
1.105 lb
Item Dimensions
12"x4"x11"
Hose Length (ft)
4.5
UPC Code
693822032375 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A