Free ground shipping on orders of $150 at list prices only

Intercept Micro Filter, Fits Sierra (10 pk.)

SKU: 103227

Don't be fooled by other generic paper vacuum filter bags. Maximize your cleaning efficiency by using only genuine ProTeam filters. To safeguard the Indoor Air Quality of your facilities and to optimize the performance of your vacuum cleaner, change filters once they are half full. Fit Sierra backpack vacuums and come in a pack of 10.

Read more...
$23.18
Success Icon
Available

Features

  • Four Level Filtration - ProTeam's Four Level Filtration system provides advanced protection against there introduction of pollutants back into an environment.
  • Larger Capacity - ProTeam's Intercept Micro Filters have 21% more filtration area than non-pleated filters.
  • Longer Filter Life - Fully laminated inner liner eliminates shredding.
  • Fits: Sierra
  • Partners in an educational campaign about Indoor Air Quality issues. The American Lung Association does not endorse products.

Specifications

Product Weight
1.04 lb
Capacity
Dry Fit - 6 qt, 6.6 L
Filtration (sq. in)
Paper Bag Filter - Level 1
Item Dimensions
7"x6.75"x2.5"
UPC Code
693822032276 
Selling UOM
PK

Documents & Drawings

Reviews / Q&A