Free ground shipping on orders of $150 at list prices only

Micro Cloth Filter, Fits 10 qt. Canisters

SKU: 103115

Micro cloth filter for the RunningVac, ProVac CN and QuietPro CN canister vacuums. The second level of ProTeam's Four Level Filtration, Micro Cloth Filters are essential to helping collect at least 99.9% of indoor pollutants one micron or larger. To safeguard the Indoor Air Quality of your facilities and to optimize the performance of your vacuum cleaner, only use genuine ProTeam filters.

Read more...
46
Success Icon
Available

Features

  • Capture & Contain - Improves Indoor Air Quality by capturing airborne particles
  • Wash & Reuse - ProTeam's Micro Cloth Filters are hand and machine washable - air dry only
  • Vacuum Seal - Top gasket provides a secure vacuum seal
  • Fits: QuietPro CN HEPA, RunningVac, ProVac CN
  • Fits: ProVac CN, QuietPro CN HEPA, RunningVac

Specifications

Product Weight
0.25 lb
Capacity
Dry Fit - 10 qt, 11 L
Filtration (sq. in)
Cloth Filter - Level 2
Item Dimensions
13"x2"x8"
UPC Code
693822031156 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A