Free ground shipping on orders of $150 at list prices only

1.25" Hard Surface & Carpet Floor Tool Kit

SKU: 103090

Carpet and Hard surface debris are no match for our 1.25" Hard Surface & Carpet Floor Tool Kit. This kit comes complete with a hard floor tool, carpet tool, crevice tool, dust brush, cuff adapter, telescoping wand and curved chrome wand addition. Ideal for hard surfaces or carpet. Add the right tool to your vacuum and produce even better results for your cleaning application.

Read more...
$144.69
Success Icon
Available

Features

  • 12" Natural Fiber Hard Floor Tool - Ideal for tile, marble, vinyl, linoleum and wood. Best for floors without high gloss finish.
  • Telescoping Wand - 24 to 40 chrome telescoping wand to adjust to the height of any user.
  • 12" Carpet Tool - Carpet tool great for low pile carpet.
  • Coupling Style - 1.25" Friction Fit

Specifications

Product Weight
4.2 lb
Item Dimensions
31"x8.25"x3.5"
UPC Code
693822030906 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A