Free ground shipping on orders of $150 at list prices only

Hard Surface Tool w/ Scalloped & Flat Felt Brush Tool Kit

SKU: 101829

Hard surface debris are no match for our Felt Hard Floor Tool Kit. This kit comes complete 14" hard surface tool with scalloped & Flat felt brush (106194), 56" two-piece, two-bend aluminum wand (101338), 28" crevice tool (100109PT), 3" dust brush (100110). If you're cleaning hardwood or surfaces with high-polish finishes, this kit is designed specifically for you. Add the right tool to your vacuum and produce even better results for your cleaning application.

Read more...
$173.32
Success Icon
Available

Features

  • 14" Hard Floor Tool w/ Scalloped and Flat Felt Brush - Soft but firm material which provides good abrasion resistance that is recommended for hardwood and high polished finishes.
  • Two-Piece Wand - 56" two-piece, two-bend lightweight aluminum wand for extended reach.
  • 28" Crevice Tool - Perfect for deep cleaning around corners and tight spaces.
  • 3" Dusting Brush - Gently removes dust and allergens from blinds, lampshades and other delicate surfaces.
  • Coupling Style - 1.5" Nut Coupling

Specifications

Product Weight
3.5 lb
Item Dimensions
30"x8"x3.25"
UPC Code
693822018294 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A