Free ground shipping on orders of $150 at list prices only

Micro Cloth Filter, Fits Round 6 qt.

SKU: 100564

The second level of ProTeam's Four Level Filtration, Micro Cloth Filters are essential to helping collect at least 99.9% of indoor pollutants one micron or larger. Help eliminate pollens, spores and microscopic particles in your vacuum cleaner with this ProTeam Micro Filter Cloth Bag. It features a filtration system that separates bacteria, spills, dust mites and other microscopic particles. Dimensions are 12" in length with a diameter of 6". Can be used with ProTeam's 6 qt. round backpack vacuums; Super QuarterVac, TailVac, QuarterVac, ProVac, QuietPro BP, AviationVac, GoCartVac and GoVac BP. This 6 qt. micro cloth vacuum filter will rid your space of dirt effortlessly.

Read more...
$36.11
Success Icon
Available

Features

  • Capture & Contain - Improves Indoor Air Quality by capturing airborne particles
  • Wash & Reuse - ProTeam's Micro Cloth Filters are hand and machine washable - air dry only
  • Vacuum Seal - Top gasket provides a secure vacuum seal
  • Keep your vacuum in good working order by using genuine ProTeam replacement parts.
  • Fits: AviationVac, QuietPro BP, Super QuarterVac

Specifications

Product Weight
0.185 lb
Capacity
Dry Fit - 6 qt, 6.6 L
Filtration (sq. in)
Cloth Filter - Level 2
Item Dimensions
12.5"x6.25"x6.25"
UPC Code
693822005645 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A