Free ground shipping on orders of $150 at list prices only

LineVacer ULPA 10 qt. Backpack Vacuum w/ High Filtration Tool Kit

SKU: 100280

The LineVacer ULPA provides a powerful defense against microscopic dust and allergens. Four Level Filtration with certified ULPA filter as the last filtration stage extracts and traps harmful particulates, even lead paint. This unit comes complete with a High Filtration Tool Kit: 56" two-piece aluminum wand with button Lock (1013388),14" carpet tool with scallops (100147), 3" dust brush (100110), 5" upholstery tool(100115),36" one-bend bulk Pick-Up tool(100150) a 50' power cord, reducing the number of times you need to shift from one outlet to another. Unsurpassed 3 year warranty. Use filter bags closed collar #100291. This vacuum is ideal for applications when clean air in a controlled environment is critical such as cleaning medical facilities, clean rooms, computer labs and remediation.

Read more...
$1,290.00
Success Icon
Available

Features

  • ULPA Filtration - Offered with ULPA Four Level Filtration system, provides the cleanest dirt and particle capturing system available up to 99.999% capture rate of particles.
  • EPA RRP Rule - Meets the EPAs definition of a HEPA Vacuum under the Lead Safety Renovation, Repair and Painting Rule.
  • Cleaning for Health - ProTeam's unique method of suction vacuuming cleans carpets, hard floors and other surfaces without stirring up dust - so the air stays cleaner, the furniture collects less dust and operators clean without breathing unhealthy air.
  • Ideal for applications when clean air in a controlled environment is critical such as clean rooms and computer labs.
  • Be sure to consult local, state and federal guidelines and regulations.
  • ProTeam is a proud partner of the American Lung Association. Together, we fight for clean indoor air so that we all can breathe easier. ProTeam is committed to developing innovative cleaning technologies to address indoor air quality concerns. The American Lung Association does not endorse product, device or service.
  • 3 year warranty on motor, labor and parts. Limited lifetime warranty on molded body parts.

Specifications

Product Weight
13 lb, 5.9 kg
Airflow (CFM)
124
Static Lift - in
75
Motor
744 W/6.2 A/120 V
Decibel - dBA
64
Capacity
Dry Fit - 10 qt, 11 L
Certifications
UL Listed, CSA Listed
Power Cord
50 ft (SKU:101678)
Filtration (sq. in)
Four Level Filtration w/HEPA: 2283 sq. in. total area
Filtration (sq. in)
8.5"x8.5"x29"
Hose Length (ft)
4
UPC Code
693822002804 
Intercept Micro Filter
100291
Micro Cloth Filter
100565
Foam Filter Media
100343
ULPA
104275
Selling UOM
EA

What's in the Box

Image of what is included in the box of ProTeam LineVacer ULPA 10 qt. Backpack Vacuum
  1. Hose - Professional-grade flexible hose for better maneuverability
  2. LineVacer ULPA Backpack Vacuum
  3. Intercept Micro Filter Bag (2) - Paper filter bag to capture dust
  4. Micro Cloth Filter - Captures fine particulate and top gasket provides a secure vacuum seal
  5. Soft Dusting Brush - Gently removes dust and allergens
  6. Upholstery Tool - An all-purpose tool ideal for seating
  7. Carpet Tool - 14 carpet floor tool great for low pile carpet
  8. Bulk Pick Up Tool - 36 bulk pick up tool for large debris and deep cleaning around hard to reach places
  9. Two-Piece Wand - Lightweight aluminum wand for extended reach
  10. 50' Extension Cord - Plug in once and vacuum entire area
  11. Literature Kit - Owners Manual & Quick Start Poster

Documents & Drawings

Reviews / Q&A