Free ground shipping on orders of $150 at list prices only

High Filtration Vacuum Tool Kit

SKU: 100163

When a clean air environment is critical to your operation, our High Filtration Vac Kit has all the essential tools to get the job done. This kit comes complete with an upholstery tool, soft dusting brush, bulk pick-up tool, carpet tool and two-piece aluminum wand. Clean with the highest level of filtration with these essential tools.

Read more...
$148.43
Success Icon
Available

Features

  • Two-Piece Wand - 56" two-piece, two-bend aluminum button lock wand for extended reach.
  • 36" One-Bend Bulk Pick-Up Tool - Suck up larger debris with the bulk pick-up tool.
  • 14" Scalloped Carpet Floor Tool - Perfect for cleaning commercial low pile carpet.
  • 5" Upholstery Tool - An all-purpose tool ideal for seating.
  • 3" Dusting Brush - Gently removes dust and allergens from blinds, lampshades and other delicate surfaces.
  • Coupling Style - 1.5" Nut Coupling

Specifications

Product Weight
3.1 lb
Item Dimensions
31"x8.25"x3.5"
UPC Code
693822001630 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A