Free ground shipping on orders of $150 at list prices only

Turbo Brush 1.25 Wand Tool Kit

SKU: 100135

Cleaning carpets and entry mats is made easy with our Turbo Brush Kit. This kit comes complete with a turbo brush tool and a one-bend chrome tapered wand. Perfect for medium to high pile carpet and entry mats, ProTeam's Turbo Brush easily glides on carpet removing dust, allergens and pet hair.

Read more...
$201.51
Success Icon
Available

Features

  • 11" Turbo Brush - This air-driven attachment increases agitation to help remove deep down-dirt from carpet.
  • 54" One-Bend Chrome Tapered Wand - Compatible with 1.25" Turbo Brush.
  • Coupling Style - 1.25" Friction Fit

Specifications

Product Weight
5.85 lb
Item Dimensions
60"x10"x4"
UPC Code
693822001357 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A