Free ground shipping on orders of $150 at list prices only

1.25 Light Duty Tool Kit

SKU: 100090

Clean quickly and efficiently with our Light Duty Tool Kit. This kit comes complete with an 10" multi-surface floor tool, crevice tool, dust brush, upholstery tool, telescoping wand and curved chrome wand addition. Commercial cleaning requires the right tools for the right job.

Read more...
$134.49
Success Icon
Available

Features

  • 10" Multi-Surface Floor Tool - Ideal for low pile carpet and hard surfaces.
  • Telescoping Wand - 24 to 40 chrome telescoping wand to adjust to the height of any user.
  • 5.5" Upholstery Tool - An all-purpose tool ideal for seating and high dusting.
  • 2.5" Soft Rectangular Dusting Brush - Gently removes dust and allergens from blinds, lampshades and other delicate surfaces.
  • Coupling Style - 1.25" Friction Fit

Specifications

Product Weight
3.5 lb
Item Dimensions
31"x8.375"x3.5"
UPC Code
693822000909 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A