Free ground shipping on orders of $150 at list prices only

11" Carpet Floor Tool with Adjustable Nylon Brush

SKU: 100083

Glide easily across medium pile carpet with 11" cleaning path. Ideal for medium pile and Berber carpet.

Read more...
$61.05
Success Icon
Available

Features

  • Coupling Style - 1.5" Nut Coupling Wand

Specifications

Product Weight
1.495 lb
Item Dimensions
10.75"x3"x6.5"
UPC Code
693822000831 
Selling UOM
EA

Documents & Drawings

Reviews / Q&A